infrastructure for a connected world

An image of White cable identification sleeve for 3mm duplex fiber cable, 1" Length, 100 per pack
NWSLC-7Y


The cable identification sleeve in white is for 3mm duplex fiber cable with labels S100X225YAJ (laser/inkjet), S100X225VAC (LS8E handheld printer), and S100X225VA1Y or S100X225VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.
Compatible Printer Thermal Transfer
Material Flexible PVC
Color White
Sheet Size A4
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Cable Type 3mm Duplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100