infrastructure for a connected world

An image of White cable identification sleeve for 3mm duplex fiber cable, 2" Length, 100 per pack
NWSLC2-7Y


The cable identification sleeve in white is for 3mm duplex fiber cable with labels S200X225YAJ (laser/inkjet) and S100X225VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Color White
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Cable Type 3mm Duplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100