infrastructure for a connected world

An image of ThermTrans, Continuous Tape, Polyolefin, .24" W x 100
T024X000FJT


ThermTrans, Continuous Tape, Polyolefin, .24" W x 100' L, White, 3 inch core
Material Polyolefin
Color White
Overall Width (In.) 0.24
Overall Width (mm) 6.1
Overall Length (ft.) 100
Overall Length (m) 30.5
Length (ft.) 100.0
Legend Printable Tape No Legend
Temperature Range -40°F - 180°F (-40°C - 82°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1