infrastructure for a connected world

An image of ThermTrans, Continuous Tape, Polyester, 1.00" W x 100
T100X000YK1


Continuous polyester tape, 1.00 wide x 100' length, clear, 1 pc. package quantity
Material Polyester
Width (In.) 1.00
Length (ft.) 100.0
Length (m) 30.5
Width (mm) 25.4
Color Clear
Legend Printable Tape No Legend
Temperature Range -40°F - 302°F (-40°C - 150°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1