infrastructure for a connected world

An image of 4-fiber OM2  50/200/230μm PCF multimode lszh-riser indoor breakout cable - 50m
FI2D204-050M


4-fiber OM2 50/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser(OFNR) rated indoor breakout cable - 50m
OM Obsolete CodeOBSOLETE
Length (m) 50.00
Maximum Storage Temperature (°C) 80
Minimum Storage Temperature (°C) -20
Minimum Storage Temperature (°F) -4
Part Features Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments.
RoHS Compliancy Status Compliant
Min. Order Qty. 1