infrastructure for a connected world

An image of 9um OS2 4 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres
FPCL904


9um OS2 4 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres
OM Obsolete CodeOBSOLETE
Fiber Type OS2
Number of Fibers 4
Maximum Installation Temperature (°C) 70
Minimum Installation Temperature (°C) -15
Minimum Installation Temperature (°F) -15
Flammability Rating LSZH-1 (60332-1)
RoHS Compliancy Status Compliant
Min. Order Qty. 200