infrastructure for a connected world

An image of 50um OM3 6 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
FOKPX06


50um OM3 6 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
Cable Construction Tight Buffered Unarmored
Environment Indoor/Outdoor
Fiber Type OM3
Number of Fibers 6
Overall Length (ft.) null
Overall Length (m) null
Fiber Diameter (µm) 50
Outer Diameter (In.) 0.2
Outer Diameter (mm) 5
Bend Radius (In.) 2
Bend Radius (mm) 50.8
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) null
Minimum Installation Temperature (°F) 32
Data Transfer Rate (Gb/s) null
Maximum Installation Tension (lb) 100
Maximum Installation Tension (N) 440
Resistance Properties UV-Resistant/Flame-Resistant
Cable Color Black
Flammability Rating Plenum
Product Type Indoor/Outdoor Tight Buffered Cable
Application An Effective Solution for Inter-Building and Building Transition Applications Utilizing Field Installable Connectors.
Connection Type NA
Standards Met TIA/EIA-568, ANSI/ICEA S-104-696, UL-1666, NFPA 262, RoHS Compliant, ANSI/ICEA S-83-596, CSA 22.2, Telcordia GR-409, Telcordia GR-20
Sub Brand Opti-Core
Part Features This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,640