infrastructure for a connected world

An image of 50um OM3 48 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
FOKPX48


50um OM3 48 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
Overall Length (In.) NA
Overall Length (mm) NA
Fiber Type 50um Multimode OM3
Nominal Diameter (mm) NA
Number of Fibers 48
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Fiber Diameter (nm) NA
Maximum Installation Temperature (°C) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Outside Diameter (In.) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Bend Radius (In.) NA
Bend Radius (mm) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Flammability Rating Plenum (OFNP)
Data Transfer Rate (Gb/s) NA
Part Features This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.
RoHS Compliancy Status Compliant
Min. Order Qty. 3,281