infrastructure for a connected world

An image of 50um OM3 36 Fiber Indoor-Outdoor Armored Tight Buffer Cable, Plenum (OFCP), 900um Buffered Fibers
FOLPX36


50um OM3 36 Fiber Indoor-Outdoor Armored Tight Buffer Cable, Plenum (OFCP), 900um Buffered Fibers
Overall Length (In.) NA
Overall Length (mm) NA
Fiber Type 50um Multimode OM3
Nominal Diameter (mm) NA
Number of Fibers 36
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Fiber Diameter (nm) NA
Maximum Installation Temperature (°C) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Outside Diameter (In.) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Bend Radius (In.) NA
Bend Radius (mm) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Flammability Rating Plenum (OFNP)
Data Transfer Rate (Gb/s) NA
Part Features These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors.
RoHS Compliancy Status Compliant
Min. Order Qty. 3,281