infrastructure for a connected world

An image of OM1 2-fiber 62.5/200/230μm PCF multimode lszh-riser duplex interconnect cable
FIID102


OM1 2-fiber 62.5/200/230μm PCF (polymer coated fiber) duplex multimode low smoke zero halogen (LSZH)-riser (OFNR) rated interconnect cable.
Length (m) NA
Maximum Storage Temperature (°C) 80
Minimum Storage Temperature (°C) -20
Minimum Storage Temperature (°F) -4
Part Features Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments.
RoHS Compliancy Status Compliant
Min. Order Qty. 500