infrastructure for a connected world

An image of 62.5um OM1 2 Fiber Indoor 1.9mm Duplex (Zipcord) Cable, LSZH, 900um Buffered Fibers
FLIL602Y


62.5um OM1 2 Fiber Indoor 1.9mm Duplex (Zipcord) Cable, LSZH, 900um Buffered Fibers
Fiber Type 62.5um Multimode OM1
Number of Fibers 2
Overall Length (In.) NA
Overall Length (mm) NA
Fiber Diameter (nm) NA
Nominal Diameter (mm) NA
Outside Diameter (In.) NA
Outside Diameter (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Data Transfer Rate (Gb/s) NA
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Flammability Rating LSZH-1 (60332-1)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000