F9TRP5NQSSNF004OS1/OS2, 12-fiber, harness cable assembly, plenum rated, Female MPO to LC duplex with 61cm (24 Inch) equal breakout, Standard IL,4 feet
|
Assembly Length Range | 0-9 m (0-32 ft) |
Cable Color | Aqua |
Connection Type | Ribbon cable (fibre optic) |
Connector 1 Type | MPO Female |
Connector 2 Type | LC Duplex |
Fiber Count | 12 |
Fiber Type | OS2 |
Flammability Rating | Plenum (OFNP) |
Length (ft.) | 4.00 |
Length (m) | 1.22 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498309069 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4741 |
Application Guides | QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN | US English | 7987 KB |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French | 3584 KB |
Brochures | HD Flex™ 2.0 Fiber Cabling System | US English | 2682 KB |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide | US English | 5084 KB |
Specification Sheets | PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG | US English | 967 KB |