infrastructure for a connected world

An image of OS2 12-Fiber Round Harness, Plenum, Female MPO to LC Push-Pull, 24-inch breakout, Standard IL - 9 feet
F9TRP5NQSSNF009


OS1/OS2, 12-fiber, harness cable assembly, plenum rated, Female MPO to LC duplex with 61cm (24 Inch) equal breakout, Standard IL,9 feet
Fiber Type OS2
Number of Fibers 12
Connector 1 Type MPO Female
Connector 2 Type LC Duplex
Maximum Connector Insertion Loss (dB) NA
Minimum Connector Return Loss (dB) NA
Overall Length (ft.) NA
Overall Length (m) NA
Outside Diameter (In.) NA
Outside Diameter (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Flammability Rating Plenum (OFNP)
Assembly Length Range 0-9 m (0-32 ft)
Cable Color Aqua
Connection Type Ribbon cable (fibre optic)
Length (ft.) 9.00
Length (m) 2.74
RoHS Compliancy Status Compliant
Min. Order Qty. 1