infrastructure for a connected world

An image of OM2 2-fiber 3mm jacket patchcord, LSZH, SC duplex to SC duplex, std. IL.- 1m
F523LSNSNSNM001


OM2 2 fiber 3mm jacket, patchcord, low smoke zero halogen (LSZH) rated, SC duplex to SC duplex, Std IL
OM Obsolete CodeOBSOLETE
Fiber Type OM2
Number of Fibers 2
Connector 1 Type SC Duplex
Connector 2 Type SC Duplex
Flammability Rating LSZH
Maximum Connector Insertion Loss (dB) 0.25
Minimum Connector Return Loss (dB) 20
Overall Length (ft.) 3.28
Overall Length (m) 1
Fiber Diameter (µm) 50
Outer Diameter (In.) 0.06
Outer Diameter (mm) 1.6
Resistance Properties Flame-Resistant
Cable Color Orange
Standards Met RoHS Compliant; Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3,TIA-604-3 (FOCIS-3), TIA-604-10 (FOCIS-10), All patch cord components meet the requirements of Directive 2002/95/EC
Application Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.
Body Style Duplex
Product Type Fiber Optic Patch Cord
Sub Brand Opti-Core
RoHS Compliancy Status Compliant
Min. Order Qty. 1