infrastructure for a connected world

An image of OM2 2-fiber 3mm jacket patchcord, LSZH, SC duplex to SC duplex, std. IL.- 6m
F523LSNSNSNM006


OM2 2 fiber 3mm jacket, patchcord, low smoke zero halogen (LSZH) rated, SC duplex to SC duplex, Std IL
Fiber Type OM2
Number of Fibers 2
Connector 1 Type SC Duplex
Connector 2 Type SC Duplex
Overall Length (ft.) 19.69
Overall Length (m) 6
Flammability Rating Low Smoke Zero Halogen (LSZH)
Product Type Fiber Optic Patch Cord
Length (ft.) 19.69
Cable Color Orange
Cable Type Duplex
RoHS Compliancy Status Compliant
Min. Order Qty. 1