infrastructure for a connected world

An image of Installation Tool, MS Strap, Lever Cut Off
BT2HT


Installation tool for use with 0.38"(9.5mm), 0.50"(12.7mm), and 0.63"(15.9mm) widths of Panduit® Pan-Steel® Strapping.Tensions, cuts strapping, and secures the buckle tab. Lever cut off.
For Use With Coated and uncoated Pan-Steel MS Series strap and buckles
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 7.64
Overall Length (mm) 194
Overall Width (In.) 4.05
Overall Width (mm) 103
Overall Height (In.) 6.94
Overall Height (mm) 176
Color Black
Used with Installation Tool Print / Web
Application Installation tool for stainless steel strapping
Description Installation tool for use with 0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths of Panduit® Pan-Steel® Strapping. Tensions, cuts strapping and secures the buckle tab. Lever cut off.
Length (In.) 7.64
Length (mm) 194.0
Part Features Strap side entry; Mutli-position rear handle provides flexibility for a one or two hand installation; Adjustable tension control; Easy removal of excess strap; Installs three sizes .0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths; Replacement cutter blade and handle available.
Used with Pan-Steel Ties NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Strapping Tool