infrastructure for a connected world

An image of Cable Tie Mount, Metal, #10 Screw (M5)
MBMS-S10-MY


The metal screw-on mount in natural uses a #10 (M5) screw. It is made of aluminum and used with miniature, intermediate, and standard cable ties. It is designed for indoor and outdoor environments and comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method #10 (M5) Screw
Material Aluminum
Overall Length (In.) 1
Overall Length (mm) 12.7
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Static Load Capacity (lb) 10
Environment Indoor/Outdoor
Color Natural
UL Recognized E136577
CE Compliant Yes
Max. Static Load (g) 4540.0
Screw Size #10 (M5)
Temperature Range -76°F(-60°C) - 1000°F (538°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Screw Applied