infrastructure for a connected world

An image of Lashing Tie Mounting Clip, 1/4" (M6) Screw

The lashing tie mounting clip in black is made of weather-resistant nylon 6.6. It is 1.38" long x 0.67 wide (35 x 17 mm). It is applied with a 1/4" (M6) screw and is designed for indoor and outdoor environments. It comes in packages of 100.
Material Weather Resistant Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.13
Length (In.) 1.40
Width (In.) 0.67
Height (mm) 3.3
Length (mm) 35.0
Width (mm) 17
CE Compliant Yes
Environment Indoor/Outdoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method 1/4" (M6) Screw (not flathead)
Temperature Range -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100