infrastructure for a connected world

An image of Cable Tie Mount, Metal Clip-On
MCMS12-P-C


The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.31" high x 0.56" wide (11.5 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.13" (3.2 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Product Type Cable Tie Mounts - Edge Clip Applied
Mounting Method Clip onto Edge
Environment Indoor
Material Zinc Plated Steel
Max. Panel Thickness (In.) 0.13
Max. Panel Thickness (mm) 3.2
Used With Cable Ties M, I, S
Height (In.) 0.31
Length (In.) 0.88
Width (In.) 0.56
Color Natural
Height (mm) 8.0
Length (mm) 22.4
Width (mm) 14.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100