infrastructure for a connected world

An image of Cable Tie Mount, Metal Clip-On
MCMS30-P-C


The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.55" high x 0.56" wide (14.0 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.27" (6.9 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Clip onto Edge
Material Zinc Plated Steel
Overall Length (In.) 0.88
Overall Length (mm) 22.4
Overall Width (In.) 0.56
Overall Width (mm) 14.2
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Indoor
Color Natural
Maximum Panel Thickness (In.) 0.27
Maximum Panel Thickness (mm) 6.9
Length (In.) 0.88
Length (mm) 22.4
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Edge Clip Applied