infrastructure for a connected world

An image of Masonry Push Mount, Heavy, .38" (9.7mm) Hole, Black
MPMH38-D0


The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.38" (9.7 mm), is intended for hanging heavy cables, and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 500.
Product Type Cable Tie Mounts - Masonry Push Barb
Material Nylon 6.6
Color Black
Height (In.) 0.30
Width (In.) 0.57
Height (mm) 7.5
Length (In.) 1.25
Length (mm) 31.8
Width (mm) 14.5
Environment Indoor/Outdoor
Hole Diameter (In.) 0.38
Hole Diameter (mm) 9.5
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F (-60°C) - 185°F (85°C)
Used With Cable Ties M, I, S, HS, LH, H, HLM
RoHS Compliancy Status Compliant
Min. Order Qty. 500