infrastructure for a connected world

An image of Masonry Push Mount, Standard, .19" (4.8mm) Hole, Black

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.19" (4.8 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 100.
Product Type Cable Tie Mounts - Masonry Push Barb
Material Nylon 6.6
Color Black
Height (In.) 0.25
Width (In.) 0.37
Height (mm) 6.4
Length (In.) 0.97
Length (mm) 24.6
Width (mm) 9.4
Environment Indoor/Outdoor
Hole Diameter (In.) 0.19
Hole Diameter (mm) 5.0
Mounting Method Fir Tree Hole Mount
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100