infrastructure for a connected world

An image of Masonry Push Mount, Standard, .25" (6.4mm) Hole, Black
MPMS25-M0


The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.25" (6.4 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Fir Tree Hole Mount
Material Nylon 6.6
Overall Length (In.) 0.97
Overall Length (mm) 42.7
Overall Width (In.) 0.4
Overall Width (mm) 14.7
Environment Indoor/Outdoor
Color Black
Hole Diameter (In.) 0.25
Hole Diameter (mm) 6.4
Temperature Range -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Masonry Push Barb