infrastructure for a connected world

An image of Tie Mount, .51"(13.0mm)W, #6 Screw (M3), Weather Resistant Nylon, BL (SG series)
SGTM1S6-C0


The cable tie mount is black and is applied with a #6 (M3) screw. It is 0.51" (13.0 mm) long and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature adhesive backed cable tie mounts. It comes in packages of 100.
Compatible Cable Tie SGM
Mount Method #6 (M3) Screw
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.51
Overall Length (mm) 13
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Environment Outdoor
Color Black
Length (In.) 0.51
Continuous Use Temperature Range -76°F - 185°F (-60°C - 85°C)
Counterbore Diameter In. 0.26
Counterbore Diameter mm 6.6
Flammability Rating UL94V-2
Screw Size #6 (M3)
Used with Cable Tie SGM
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied