infrastructure for a connected world

An image of Tie Mount, .63" (16.0mm)W, #8 Screw (M4) Weather Resistant Nylon, BL (SG series)
SGTM2S8-C0


The cable tie mount is black and is applied with a #8 (M4) screw. It is 0.66" (16.7 mm) long and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard adhesive backed cable tie mounts. It comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS
Mount Method #8 (M4) Screw
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.66
Overall Length (mm) 16.7
Overall Width (In.) 0.48
Overall Width (mm) 12.2
Environment Outdoor
Color Black
Continuous Use Temperature Range -76°F - 185°F (-60°C - 85°C)
Counterbore Diameter In. 0.33
Counterbore Diameter mm 8.4
Flammability Rating UL94V-2
Screw Size #8 (M4)
Used with Cable Tie SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied