infrastructure for a connected world

An image of Tie Mount, .88" (22.4mm)W, #10 Screw (M5), Nylon, NAT (SG series)
SGTM3S10-C


The cable tie mount is natural color and is applied with a #10 (M5) screw. It is 0.91" (23.1 mm) long and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, and Super-Grip® light-heavy adhesive backed cable tie mounts. It comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS, SGLH
Mount Method #10 (M5) Screw
Material Nylon 6.6
Overall Length (In.) 0.91
Overall Length (mm) 23.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
Environment Indoor
Color Natural
CE Compliant Yes
Continuous Use Temperature Range -76°F - 185°F (-60°C - 85°C)
Counterbore Diameter In. 0.38
Counterbore Diameter mm 9.7
Flammability Rating UL94V-2
Screw Size #10 (M5)
Used with Cable Tie SGM, SGI, SGS, SGLH
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied