infrastructure for a connected world

An image of Tie Mount .88" (22.4mm)W #10 Screw (M5), Weather Resistant Nylon, BL (SG series)
SGTM3S10-C0


The cable tie mount is black and is applied with a #10 (M5) screw. It is 0.86" (21.8 mm) long and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, and Super-Grip® light-heavy adhesive backed cable tie mounts. It comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS, SGLH
Mount Method #10 (M5) Screw
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.86
Overall Length (mm) 21.8
Overall Width (In.) 0.61
Overall Width (mm) 15.4
Environment Outdoor
Color Black
Continuous Use Temperature Range -76°F - 185°F (-60°C - 85°C)
Counterbore Diameter In. 0.38
Counterbore Diameter mm 9.7
Flammability Rating UL94V-2
Screw Size #10 (M5)
Used with Cable Tie SGM, SGI, SGS, SGLH
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied