infrastructure for a connected world

An image of Cable Tie Mount, Push Mount, NAT
PM2H25-C


The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Push Barb
Material Nylon 6.6
Overall Width (In.) 0.38
Overall Width (mm) 18.3
Environment Indoor
Color Natural
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized E136577
Maximum Panel Thickness (In.) 0.13
Maximum Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Through Panel Hole