infrastructure for a connected world

An image of Cable Tie Mount, Push Mount, WRBL
PM2H25-M0


The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Push Barb
Material Weather Resistant Nylon 6.6
Overall Width (In.) 0.38
Overall Width (mm) 18.3
Environment Outdoor
Color Black
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized E136577
Maximum Panel Thickness (In.) 0.13
Maximum Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Through Panel Hole