infrastructure for a connected world

An image of Push Barb Arrow Head Mount, WR BL
PMA-065-M0


The push barb arrow head mount is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Arrow Head Barb
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.3
Overall Length (mm) 7.6
Overall Width (In.) 0.65
Environment Outdoor
Color Black
Flammability Rating UL94V-2
Temperature Range -60°C - 85°C (-76°F - 185°F)
Nominal Hole Diameter (In.) 0.250
Nominal Hole Diameter (mm) 6.4
Panel Thickness (In.) 0.08
Panel Thickness (mm ) 2.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Through Panel Hole