infrastructure for a connected world

An image of Cable Tie Mount, Winged Push Mount, WR BL
PWMHH12-M300


The winged push barb cable tie mount requires a 0.51" (13.0 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Product Type Cable Tie Mounts - Through Panel Hole
Mounting Method Push Barb
Environment Outdoor/High Temp
Temperature Range -60°C - 100°C
Material Weather Resistant Nylon 6.6 Heat Stabilized
Max. Panel Thickness (In.) 0.35
Max. Panel Thickness (mm) 9.0
Panel Hole Diameter (In.) 0.51
Panel Hole Diameter (mm) 13.0
Used With Cable Ties S, H
Height (In.) 1.23
Length (In.) 1.28
Color Black
Height (mm) 31.3
Length (mm) 32.5
Width (In.) 0.98
Width (mm) 25.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000