infrastructure for a connected world

An image of Cable Tie Mount, Winged Push Mount, Natural
PWMS-H25-C


The winged push barb cable tie mount requires a 0.250" (6.5 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Compatible Cable Tie M, I, S
Cable Tie Mount Type Push Wing
Mount Method Push Barb
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 25.4
Overall Width (In.) 0.37
Overall Width (mm) 25.4
Environment Indoor
Color Natural
Flammability Rating UL94V-2
Temperature Range -60°C - 85°C
CE Compliant Yes
UL Recognized E136577
Maximum Panel Thickness (In.) 0.11
Maximum Panel Thickness (mm) 2.7
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.5
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Through Panel Hole