infrastructure for a connected world

An image of Aerial Support Tie, 5.6"L (142mm), Weather Resistant Polypropylene, Black
AST10-5-C100


The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 5.6" long and 0.45" wide (142 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 1.0" (25.4 mm). It is designed for outdoor environments and comes in packages of 100.
Application (1) To Attach Coax or Telephone Cable to The 1/4 Inch (6.4Mm) or 5/16 Inch (7.9Mm) Support Strand to form The Expansion Loop and Keep Equipment and Cables Clear of Pole Hardware
Product Type Cable Tie Mount
Color Black
Environment Outdoor
Material Weather Resistant Polypropylene
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Loop Tensile Strength (N) 334
Minimum Loop Tensile Strength (lb) 75
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 5.6
Overall Length (mm) 142.2
Overall Width (In.) 1.16
Overall Width (mm) 29.5
Standards Met UL Listed #E56854, UL Recognized #E56854, RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 100