infrastructure for a connected world

An image of Aerial Support Tie, 8.4"L (214mm), Weather Resistant Polypropylene, Black
AST20-5-C100


The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 8.4" long and 0.45" wide (214 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 2.0" (50.8 mm). It is designed for outdoor environments and comes in packages of 100.
Material Weather Resistant Polypropylene
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.45
Overall Width (mm) 11.4
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) 334
Minimum Loop Tensile Strength (lb) 75
Static Load Capacity (Kg) NA
Environment Outdoor
Color Black
Standards Met UL Listed #E56854, UL Recognized #E56854
CSA Certified No
UL Recognized (File #E56854) No
Length (In.) 8.40
Length (mm) 214.0
CE Compliant Yes
Locking Style Releasable
Maximum Bundle Diameter (In.) 2.00
Maximum Bundle Diameter (mm) 51.0
Maximum Installation Temperature (°C) 115
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Temperature Range -76°F - 239°F (-60°C - 115°C)
Tool Hand install only
Type Aerial Support
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Ties