infrastructure for a connected world

An image of Cable Tie Mount, Connector Ring, NAT
CR2-M


The closed cable tie connector ring in natural color is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is 0.33" long x 0.20" wide (8.4 x 5.1 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 1000.
Material Nylon 6.6
Overall Length (In.) 0.33
Overall Length (mm) 8.4
Overall Width (In.) 0.2
Overall Width (mm) 5.1
Overall Height (In.) 0.2
Overall Height (mm) 5
Environment Indoor
Color Natural
UL Recognized #E136577
CE Compliant Yes
Compatible Cable Tie M, I, S
Flammability Rating V-2
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mount Method Cable Ties
Style Closed Connector Ring
Type Connector Ring/Spacer
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000