infrastructure for a connected world

An image of Cable Tie Mount, Connector Ring, BL
CR4H-M30


The closed cable tie connector ring in black is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is 0.57" long x 0.36" wide (14.5 x 9.1 mm) and is used with miniature, intermediate, standard, heavy-standard, and light-heavy cable ties. It is designed for outdoor environments and comes in packages of 1000.
Material Heat Stabilized Nylon 6.6
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Overall Length (In.) 0.57
Overall Length (mm) 14.5
Overall Width (In.) 0.36
Overall Width (mm) 9.1
Overall Height (In.) 0.3
Overall Height (mm) 7.6
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Environment Outdoor
Color Black
Length (In.) 0.57
UL Recognized #E136577
Length (mm) 14.5
CE Compliant Yes
Compatible Cable Tie M, I, S, HS, LH
Flammability Rating V-2
Max. Continuous Use Temperature -76°F (-60°C) - 239°F (115°C)
Mount Method Cable Ties
Type Connector Ring/Spacer
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000