MTP2H-E10-CThe multiple tie plate in natural color supports two bundles and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #10 (M5) screws and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
|
Compatible Cable Tie | M, I, S, HS, LH, H |
Mount Method | #10 (M5) Screw |
Material | Nylon 6.6 |
Overall Length (In.) | 3.59 |
Overall Length (mm) | 108 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 12.7 |
Environment | Indoor |
Color | Natural |
Flammability Rating | UL94V-2 |
Temperature Range | -40°F - 185°F (-40°C - 85°C) |
Number of Bundles | 2 |
CE Compliant | Yes |
UL Recognized | E136577 |
Hole Diameter (In.) | 0.21 |
Hole Diameter (mm) | 5.2 |
Hole Spacing (In.) | 3.00 |
Hole Spacing (mm) | 76.2 |
Slot Length (in) | 0.31 |
Slot Length (mm) | 7.74 |
Slot Width (In.) | 0.21 |
Slot Width (mm) | 5.21 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
Product Type | Cable Tie Mounts - Screw Applied |
UPC | 07498358434 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.7439 |
Catalog Cut Sheets | TP2-C Product Page | US English | 78 KB |
Part Drawings | Multiple Tie Plates- Mtp | US English | 70 KB |