infrastructure for a connected world

An image of Multiple Tie Plate, 2 Bundle, M-S Ties, #10 Screw (M5)
MTP2S-E10-C


The multiple tie plate in natural color supports two bundles and is used with miniature, intermediate, and standard cable ties. It uses #10 (M5) screws and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method #10 (M5) Screw
Material Nylon 6.6
Overall Length (In.) 3
Overall Length (mm) 167.4
Overall Width (In.) 0.5
Overall Width (mm) 16
Environment Indoor
Color Natural
Flammability Rating UL94V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Number of Bundles 2
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.21
Hole Diameter (mm) 5.2
Hole Spacing (In.) 2.50
Hole Spacing (mm) 63.5
Slot Length (in) 0.31
Slot Length (mm) 7.74
Slot Width (In.) 0.21
Slot Width (mm) 5.21
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied