infrastructure for a connected world

An image of Cable Tie Plate, #10 Screw (M5), M-S Ties
TP2-C


The cable tie plate in natural color is applied with #10 (M5) screws. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It is used with miniature, intermediate, and standard cable ties. It comes in packages of 100.
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #10 (M5) Screw
Environment Indoor
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Hole Spacing (in) 1.60
Hole Spacing (mm) 40.6
Screw Size #10 (M5)
Used With Cable Ties M, I, S
Slot Length (in) 0.40
Slot Length (mm) 10.2
Height (mm) 3.2
Length (mm) 50.3
Slot Width (In.) 0.20
Slot Width (mm) 5.1
Width (mm) 12.0
Height (In.) 0.13
Length (In.) 1.98
Width (In.) 0.50
Color Natural
RoHS Compliancy Status Compliant
Min. Order Qty. 100