infrastructure for a connected world

An image of Cable Tie Plate, 1/4 Screw, M-H Ties
TP4H-C


The cable tie plate in natural color is applied with 1/4" (M6) screws. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It comes in packages of 100.
Compatible Cable Tie M, I, S, HS, LH, H
Mount Method 1/4 (M6) Screw
Material Nylon 6.6
Overall Length (In.) 3.08
Overall Length (mm) 78.2
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Environment Indoor
Color Natural
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized E136577
Hole Spacing (In.) 2.50
Hole Spacing (mm) 63.5
Screw Size 1/4 (M6)
Slot Length (in) 0.31
Slot Length (mm) 7.9
Slot Width (In.) 0.27
Slot Width (mm) 6.9
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied