infrastructure for a connected world

An image of Cable Tie Plate, 1/4 Screw, M-H Ties
TP4H-D


The cable tie plate in natural color is applied with 1/4" (M6) screws. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It comes in packages of 500.
Compatible Cable Tie M, I, S, HS, LH, H
Mount Method 1/4 (M6) Screw
Material Nylon 6.6
Overall Length (In.) 3.08
Overall Length (mm) 78.2
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Environment Indoor
Color Natural
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized E136577
Hole Spacing (In.) 2.50
Hole Spacing (mm) 40.6
Screw Size 1/4 (M6)
Slot Length (in) 0.31
Slot Length (mm) 7.9
Slot Width (In.) 0.27
Slot Width (mm) 6.9
Length (In.) 3.08
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Screw Applied