infrastructure for a connected world

An image of Cable Tie Mount, #6 Screw (M3), 1.1"x1.1" (27.9mm x 27.9mm), WH
ABMS-S6-D


The cable tie mount in white uses #6 (M3) screws. It is 1.1" long x 1.1" wide (27.9 x 27.9 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Compatible Cable Tie M, I, S
Mount Method #6 (M3) Screw
Material Nylon 6.6
Overall Length (In.) 1.13
Overall Length (mm) 28.7
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Environment Indoor
Color White
Flammability Rating UL94V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
CE Compliant Yes
UL Recognized (File #E136577) Yes
Screw Size #6 (M3)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Screw Applied