infrastructure for a connected world

An image of Low Profile Flat Cable Mount, Adhesive, 2.2" (55.9mm) W, GRY
LPFCM22-A-C14


The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 2.19" (55.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Mount Method Rubber Adhesive Tape
Adhesive Material Rubber
Overall Length (In.) 3.31
Overall Length (mm) 84
Color Gray
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Overall Height (In.) 0.13
Overall Height (mm) 3.4
Material Nylon 6.6
Cable Width (In.) 2.19
Cable Width (mm) 55.6
Static Load Capacity (lb) 0.25
Environment Indoor
UL Recognized E136577
Hole Spacing (In.) 2.75
Hole Spacing (mm) 69.9
Max. Flat Cable Width (In.) 2.19
Max. Flat Cable Width (mm) 56.0
Max. Static Load (g) 113.0
Screw Size #6 (M3)
Screw Size Metric M3
Type Low Profile Flat Cable Mount
RoHS Compliancy Status Compliant
Min. Order Qty. 100