LPFCM34-A-D14The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 3.44" (87.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.
|
OM Obsolete Code | OBSOLETE |
Mount Method | Rubber Adhesive Tape |
Adhesive Material | Rubber |
Overall Length (In.) | 4.56 |
Overall Length (mm) | 115.8 |
Color | Gray |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Overall Height (In.) | 0.13 |
Overall Height (mm) | 3.4 |
Material | Nylon 6.6 |
Cable Width (In.) | 3.44 |
Cable Width (mm) | 87.4 |
Static Load Capacity (lb) | 0.25 |
Environment | Indoor |
UL Recognized | E136577 |
Max. Flat Cable Width (In.) | 3.44 |
Max. Flat Cable Width (mm) | 87.0 |
Max. Static Load (g) | 113.0 |
Screw Size | #6 (M3) |
Screw Size Metric | M3 |
Type | Low Profile Flat Cable Mount |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 500 |
UPC | 07498359416 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2478 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.4780 |
Part Drawings | Low Profile Flat Cable Mount: GB0239FE | US English | 61 KB |