infrastructure for a connected world

An image of Tie Harness Mount, 1 Tie, NAT

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Through Panel Hole
Material Nylon 6.6
Color Natural
UL Recognized E136577
Height (In.) 0.74
Height (mm) 18.8
Length (In.) 0.98
Length (mm) 25.0
Width (In.) 0.38
Width (mm) 9.7
Environment Indoor
Flammability Rating UL94V-2
Max. Panel Thickness (In.) 0.14
Max. Panel Thickness (mm) 3.4
Mounting Method Fir Tree Hole Mount
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.5
Panel Hole Diameter Range (In.) 0.25 - 0.35
Panel Hole Diameter Range (mm) 6.5 - 6.8
Panel Thickness Range (In.) 0.04 - 0.14
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100