infrastructure for a connected world

An image of Tie Harness Mount, 1 Tie, HS BL
THM1SC-C30


The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100, Black.
Compatible Cable Tie M, I, S
Mount Method Fir Tree Hole Mount
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 0.98
Overall Length (mm) 25
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Environment Indoor/High Temp
Color Black
UL Recognized E136577
Flammability Rating UL94V-2
Maximum Panel Thickness (In.) 0.14
Maximum Panel Thickness (mm) 3.4
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.5
Panel Hole Diameter Range (In.) 0.25 - 0.35
Panel Hole Diameter Range (mm) 6.5 - 6.8
Panel Thickness Range (In.) 0.04 - 0.14
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Through Panel Hole