infrastructure for a connected world

An image of Tie Harness Mount Heat Stabilized
THMSC35-C30


The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Fir Tree Hole Mount
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 1.54
Overall Length (mm) 16
Overall Width (In.) 0.37
Overall Width (mm) 10.8
Environment Indoor/High Temp
Color Black
UL Recognized E136577
Flammability Rating UL94V-2
Maximum Panel Thickness (In.) 0.25
Maximum Panel Thickness (mm) 6.4
Panel Hole Diameter Range (In.) 0.24 - 0.27
Panel Hole Diameter Range (mm) 6.2 - 6.8
Panel Thickness Range (In.) 0.02 - 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Through Panel Hole