infrastructure for a connected world

An image of Fir Tree Tie Harness Mount, 1.54" (39.1 mm) Length, Black
THMSC35F-M30


The fir tree harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.
Product Type Cable Tie Mounts - Through Panel Hole
Material Heat Stabilized Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.46
Height (mm) 17.3
Length (In.) 1.54
Length (mm) 39.1
Width (In.) 0.37
Width (mm) 9.4
Environment Indoor/High Temp
Flammability Rating UL94V-2
Max. Panel Thickness (In.) 0.25
Max. Panel Thickness (mm) 6.4
Mounting Method Fir Tree Hole Mount
Panel Hole Diameter Range (In.) 0.24 - 0.27
Panel Hole Diameter Range (mm) 6.2 - 6.8
Panel Thickness Range (In.) 0.02 - 0.25
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000