infrastructure for a connected world

An image of Tie Harness Mount, CLT, Push, .47" (11.7mm), NAT
THMSP20-C


The CLT harness cable tie mount in natural color is applied with a push barb and is 0.47" (11.7 mm) in height. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Through Panel Hole
Material Nylon 6.6
Color Natural
UL Recognized E136577
Height (In.) 0.47
Height (mm) 16.5
Length (In.) 1.54
Length (mm) 39.1
Width (In.) 0.37
Width (mm) 9.4
Corrugated Tubing Tab Yes
Environment Indoor
Flammability Rating UL94V-2
Max. Panel Thickness (In.) 0.16
Max. Panel Thickness (mm) 4.1
Mounting Method Push Barb
Panel Hole Diameter Range (In.) 0.24 - 0.28
Panel Hole Diameter Range (mm) 6.2 - 7.2
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100