infrastructure for a connected world

An image of Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), White
MP150-C


Harness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), white, standard package.
Application Use as Flags, Tags, or Wrap-Around Identification Plates to Clearly Identify All Wire Harnesses
Product Type Marker Plate
Color White
Environment Indoor
For Use With Cable Ties : M, I, S
Material Nylon 6.6
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.75
Overall Width (mm) 19
Standards Met RoHS Compliant.
RoHS Compliancy Status Compliant
Min. Order Qty. 100